Product Number: 29529C

VFD, 3C #1/0 Str BC XLPE Ins + #5 Symm. Seg. Gnd (3 of #10) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V

Belden Basics VFD, 3 Conductor 1/0AWG (19x13) Bare Copper XLPE Insulation M4 Color Code + 5AWG Symmetrical Segmented Ground (3 of 10AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 1/0 AWG 19x13 BC - Bare Copper ASTM B3 Copper B8 Class B Stranding
Segmented Ground (3X Bare) 3 10 AWG 7x18 BC - Bare Copper Segmented Ground (3 Total 5AWG)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPO - Crosslink Polyolefin 0.059 in (1.5 mm) 0.479 in (12.2 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.210 in (30.73 mm) Yes

Overall Cable Diameter (Nominal)

1.210 in (30.73 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Nom. Velocity of Prop. Max. Current
Conductor(s) 0.105 Ohm/1000ft (0.344 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 36 Ohm 0.143 µH/ft (0.469 µH/m) 55% 170 Amps per Conductor at 30ºC (per NEC)
0.30 Ohm/1000ft (0.98 Ohm/km)

Nom Outer Shield DCR

1.36 Ohm/1000ft (4.46 Ohm/km)

Voltage

UL Voltage Rating
1000 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
14.5 in (368 mm) 14.5 in (368 mm)

Max. Pull Tension

4264 lbs (1934 kg)

Bulk Cable Weight

1423 lbs/1000ft (2118 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.709 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.709 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length UPC
29529C 0102000 Black Reel 2,000 ft 612825138006