Product Number: 29547

VFD 100% Gnd, 3C #4/0 Str TC XLPE Ins + #4/0 Symm. Seg. Gnd (3 of #2) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC

Belden 100% Ground Flexible VFD, 3 Conductor 4/0AWG (7x19x18) Tinned Copper XLPE Insulation M4 Color Code + 4/0AWG Symmetrical Segmented Ground (3 of 2AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 2000V RW90 TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 4/0 AWG 7x19x18 TC - Tinned Copper
Ground 3 2 AWG 7x19x23 BC - Bare Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.093 in (2.4 mm) Black and Numbered
Ground No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.116 in (2.95 mm) 1.873 in (47.57 mm) Yes

Overall Cable Diameter (Nominal)

1.873 in (47.57 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.047 Ohm/1000ft (0.15 Ohm/km) 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 56 Ohm 55% 260 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
2000 V (TC, C(UL) TC), 1000 V (WTTC, UL Flexible Motor Supply Cable, CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
22.5 in (572 mm) 22.5 in (572 mm)

Max. Pull Tension

10323 lbs (4682.4 kg)

Bulk Cable Weight

3429 lbs/1000ft (5103 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, WTTC, RHW-2, UL Flexible Motor Supply Cable

AWM Compliance

I/II A/B

CEC / C(UL) Compliance

TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.553 Revision Date: 02-24-2026

Update and Revision

Revision Number: 0.553 Revision Date: 02-24-2026