Product Number: BTC300A2681RA

Cable Gland 3/4 NPT, Cable Range 2.41" - 2.68"

Cable Gland For All Types Of Unarmored Tray Cables, Flexible Cables & Cords. Pass-Through Design for Shield/Ground Isolation. Suitable For Wet And Hazardous Locations, Class I division 2. Globally Marked, cCSAus, IECEx and ATEX. Ingress Protection to Nem 4X and IP66/IP67/IP68 Includes Removable Insert for Increased Cable Range. Min Cable Size 2.41", Max Cable Size 2.68".

  • Availability:
    Americas
  • Status:
    Active

Specifications

Strain-Relief

Displacement Seal with Removable Insert

Material

Copper Free (0.4%) Aluminum

Vibration Resistance

EMC resistance

Packaging

Individual Boxed

Accessories to Order Separately

B300NPTCLN6 - Locknut

Weight

23.63 Oz

Update and Revision

Revision Number: 0.14 Revision Date: 02-24-2026

Update and Revision

Revision Number: 0.14 Revision Date: 02-24-2026