Product Number: 1829AC

Broadband Coax, Series 6, 18 AWG Solid BC, Foil + 60% AL Braid, PVC Jkt, CM

Broadband Coax, Series 6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 60% Aluminum Braid Shield, PVC Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas

Series Type

6

Conductor

Size Stranding Nom. Diameter Material
18 AWG Solid 0.040 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 0.180 in (4.57 mm)

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.270 in (6.86 mm)

Return Loss

Frequency Min. Structural Return Loss
950 - 2250 MHz 15 dB
2250 - 3000 MHz 10 dB

Attenuation

Frequency Max. Attenuation
5 MHz 0.58 dB/100ft
55 MHz 1.60 dB/100ft
211 MHz 3.05 dB/100ft
250 MHz 3.30 dB/100ft
270 MHz 3.37 dB/100ft
300 MHz 3.55 dB/100ft
330 MHz 3.74 dB/100ft
350 MHz 3.85 dB/100ft
400 MHz 4.15 dB/100ft
450 MHz 4.40 dB/100ft
500 MHz 4.66 dB/100ft
550 MHz 4.90 dB/100ft
600 MHz 5.10 dB/100ft
750 MHz 5.65 dB/100ft
870 MHz 6.11 dB/100ft
1000 MHz 6.55 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
6.4 Ohm/1000ft (21 Ohm/km) 9 Ohm/1000ft (30 Ohm/km) 16.2 pF/ft (53.1 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V (CM)

Temperature

Operating
-40°C to +75°C

Bend Radius

Installation Min.
2.7 in

Max. Pull Tension

66 lbs (30 kg)

Bulk Cable Weight

27 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Sunlight Resistance, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

CM, CATV

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ANSI/SCTE 74

Update and Revision

Revision Number: 0.369 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.369 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1829AC 010C100 Black Coil 100 ft 612825123989
1829AC 010U250 Black UnReel 250 ft 612825124009
1829AC 010U500 Black UnReel 500 ft 612825124016
1829AC 0101000 Black Reel 1,000 ft 612825124023 C
1829AC 010U1000 Black UnReel 1,000 ft 612825123996 C
1829AC 008U1000 Gray UnReel 1,000 ft 612825123927 C
1829AC 009C100 White Coil 100 ft 612825123934
1829AC 009U250 White UnReel 250 ft 612825123958
1829AC 009U500 White UnReel 500 ft 612825123965
1829AC 0091000 White Reel 1,000 ft 612825123972 C
1829AC 009U1000 White UnReel 1,000 ft 612825123941 C