Product Number: H126T00

H126T00 - Broadband Coax, H126T, 18 AWG Solid BC, Tri-shield, PVC Jkt

Broadband Coax, H126T, 18 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil + 60% Tinned Copper Braid + Foil Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 4.57 mm (0.180 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 60%
3 Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.9 mm

Outer Jacket1 Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 20 dB
470 - 1000 MHz 18 dB
1000 - 2000 MHz 16 dB
2000 - 3000 MHz 15 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.8 dB/100m
50 MHz 4.7 dB/100m
100 MHz 6.5 dB/100m
230 MHz 9.8 dB/100m
400 MHz 13 dB/100m
800 MHz 18.7 dB/100m
862 MHz 19.5 dB/100m
1000 MHz 21.1 dB/100m
1350 MHz 24.9 dB/100m
1750 MHz 28.8 dB/100m
2150 MHz 32.3 dB/100m
2400 MHz 34.4 dB/100m
3000 MHz 39.2 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23 Ohm/km (7.0 Ohm/1000ft) 12 Ohm/km (3.7 Ohm/1000ft) 54 pF/m (16 pF/ft) 75 Ohm 82%

Transfer Impedance

Max. Transfer Impedance
Max. 2.5 mOhm/m

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 95 dB
1000 - 2000 MHz 85 dB
2000 - 3000 MHz 75 dB

Screening Class

A+

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
65 mm (2.6 in)

Bulk Cable Weight

51 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.244 Revision Date: 01-14-2026

Update and Revision

Revision Number: 0.244 Revision Date: 01-14-2026


Part Numbers

Item # Color Putup Type Length EAN
H126T00.01B100 White Flat Box 100 m 8719605087621
H126T00.01500 White Reel 500 m 8719605087614