Product Number: PRG11D0

PRG11D0 - Broadband Coax, RG11 Type, 15 AWG Solid BC, Tri Shield, 70% TC Braid, PVC Jkt

Broadband Coax, RG11 Type, 15 AWG Solid Bare Copper Conductor, PE Insulation, Duobond Plus® + 70% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

11

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 15 AWG Solid 1.55 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 7.25 mm (0.285 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 70%
3 Tape Tri-Laminate (Alum+Poly+PVC) 100%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 10.1 mm

Outer Jacket1 Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 46 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 26 dB
30 - 470 MHz 26 dB
470 - 100 MHz 23 dB
1000 - 2000 MHz 18 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 0.9 dB/100m
50 MHz 2.8 dB/100m
100 MHz 3.9 dB/100m
200 MHz 5.7 dB/100m
400 MHz 8.2 dB/100m
600 MHz 10.2 dB/100m
800 MHz 12 dB/100m
1000 MHz 13.6 dB/100m
1350 MHz 16.1 dB/100m
1600 MHz 17.8 dB/100m
1750 MHz 18.7 dB/100m
2150 MHz 21.1 dB/100m
2400 MHz 22.5 dB/100m
3000 MHz 25.2 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
9.4 Ohm/km (2.9 Ohm/1000ft) 7.0 Ohm/km (2.1 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Transfer Impedance

Max. Transfer Impedance
Max. 2.5 mOhm/m
Typ. 1.9 mOhm/m

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 95 dB

Screening Class

A+

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
100 mm (3.9 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.281 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.281 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
PRG11D0.00250 Black Reel 250 m 8719605106230
PRG11D0+00250 Black Reel 250 m 8719605240187
PRG11D0+00500 Black Reel 500 m 8719605106278