Product Number: FLEX MODULE USOC

Flex Modular Jack, RJ45, MDVO Style

Flex Module USOC are available in several colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Voice Applications

Overall Height

0.85 in

Overall Width

0.77 in

Overall Depth

1.35 in

Wiring Scheme

USOC

Packaging

Individually packaged in a plastic bag. Standard pack of 50 units.

Weight

0.014 lbs

Materials

Description Material Type
Front Connection Copper Alloy with 50 µ inch Gold over Nickel Lead Frame
Rear Connection Copper Alloy with Nickel Plating IDC
Connector Body Plastic - UL940V-0

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

MDVO

Tool Compatibility

Belden 110 Connecting Tool, MediaFlex Termination Station

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

1,000 cycles

Termination Rear Connection

Gas Tight IDC Connection

Termination Rear Connection Durability

20 terminations

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels

Included Parts

1 Clear Protective Cap

Notes

Please see Installation Guide PX101565

Update and Revision

Revision Number: 0.198 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.198 Revision Date: 02-20-2026


Part Numbers

Item # Color Packaging
AX101034 Almond Single Pack
AX101036 Black Single Pack
AX101033 Gray Single Pack
AX102565 Ivory Single Pack
AX101041 TIA Blue Single Pack
AX101043 TIA Brown Single Pack
AX101040 TIA Green Single Pack
AX101037 TIA Orange Single Pack
AX101042 TIA Purple Single Pack
AX101038 TIA Red Single Pack
AX101039 TIA Yellow Single Pack
AX101035 White Single Pack

Resources

Resources