Product Number: FXWSKCSLDNB25WB

Faceplates and Panels - KeyConnect LC Duplex Module Blue Adapter, White Holder

FX WORKSTATION, KEYCONNECT MODULE, LC DUPLEX, WHITE HOLDER, BLUE ADAPTER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Overall Height

0.92 in

Overall Width

0.68 in

Overall Depth

1.39 in

Packaging

packaged 25 units per bag

Materials

Description Material Color Type
Holder Plastic - UL94V-0 White KeyConnect
Adapter Plastic - UL94V-0 Blue Keyed LC Duplex

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible KeyConnect-style Faceplate and Patch Panel

Included Parts

Dust Caps

Update and Revision

Revision Number: 0.6 Revision Date: 11-24-2025

Update and Revision

Revision Number: 0.6 Revision Date: 11-24-2025


Resources

Resources