Product Number: KEYCONNECT SC SIMPLEX MODULES

KeyConnect Fiber Module SC Simplex

KeyConnect Fiber Module SC Simplex. Available in several colors and fiber types.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Overall Height

0.917 m

Overall Width

0.685

Overall Depth

1.31

Front Connection

Flush

Packaging

10 units packaged in a plastic bag.

Weight

0.013 lbs

Materials

Description Material Type
Front Connection Plastic - UL94V-0 SC-Simplex
Rear Connection Plastic - UL94V-0 SC-Simplex

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Connector/Hardware Retention

20 lbs

TIA/EIA Compliance

TIA 568.C.3

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible KeyConnect-style Faceplate and Patch Panel, SC Fiber Patch Cord

Included Parts

Dust Caps

Notes

For additional information about this product, visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.181 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.181 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
AX102683 Almond 611589005470
AX102686 Almond 611589005500
AX105374-AL Almond 611589152969
AX105643-AL Almond 611589152952
AX102685 Black 611589005494
AX102688 Black 611589005524
AX105374-BK Black 611589152976
AX105643-BK Black 611589152983
AX102686-GY Dark Gray 611589156226
AX102684 Electric White 611589005487
AX102687 Electric White 611589005517
AX105374-EW Electric White 611589108140
AX105643-EW Electric White 611589152990

Resources

Resources