Product Number: MDVO BNC COAXIAL MODULE

MDVO BNC Coaxial Module, 1-Port

MDVO BNC Coaxial Module, 1-Port, Available in several colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

BNC

Overall Height

0.63 m

Overall Width

0.63

Overall Depth

1.282

Packaging

10 units packaged in a plastic bag.

Weight

0.021 lbs

Materials

Material
Plastic - UL94V-0, Metal

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible MDVO-style Faceplate and Patch Panel

Notes

For proper installation refer to Installation Guide P0749391. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.176 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.176 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
A0406996 Almond 611589000444
A0406998 Black 611589000468
A0406995 Gray 611589000437
AX102598 Ivory 611589027694
A0406997 White 611589000451

Resources

Resources