Product Number: MDVO SVHS FEED THROUGH INSERT

Feed Through Insert for MDVO SVHS

MDVO SVHS Feed Through Insert. Available in several colors.

  • Availability:
    Global
  • Status:
    Active
MDVO SVHS FEED THROUGH INSERT

Specifications

Suitable Applications

SVHS Cable

Overall Height

0.63 m

Overall Width

0.63

Depth

1.84

Front Connection

Flush

Packaging

10 units packaged in a plastic bag.

Weight

0.020 lbs

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible with MDVO Patch Panel and Faceplate, SVHS Cable Assembly

Notes

For proper installation refer to Installation Guide P0749391. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.168 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.168 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
AX101840 Almond 611589003803
AX101842 Black 611589003827
AX102605 Ivory 611589027755
AX101841 White 611589003810

Resources

Resources