Product Number: 716SNS1P11PL-25

ProSNS RG11 Universal F Male Plenum Compression Connector

ProSNS RG11 Universal F Male, plenum compression connector, polymer compression sleeve for easy insertion & lowest possible tool compression force. Features a patented internal O-Ring at the base for a free-spinning nut. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX11N716PLPLUS. For product information please visit: https://products.ppc-online.com/product/signaltight-ex11n716plplus/

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CATV, Video Distribution, RF Applications

Packaging

25 Pack

Number of Pieces

1

Materials

Description Material
Nut Nickel/Tin Plated Brass
O-Ring Ethylene Propylene
Body Nickel/Tin Plated Brass
Contact Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
≥-30 dB up to 1 GHz typical

Electrical Characteristics Notes

Meets or exceeds SCTE specifications.

Operating Temperature Range

-40°F (-40°C) to 140°F (60°C)

Connector System Compatibility

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Gray

Locking

No

Tool Compatibility

CPLCCT-LS59/11 or SNSUNI (compression), PS11 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0634 - .0647 inch

Cable Dielectric Diameter Limits

.274 - .294 inch

Cable Outer Jacket Diameter Limits

.339 - .355 inch

Cable Insertion Force

20 lbf

Cable Retention Force

40 lbf

RG Type

11

Environmental Space

Indoor/Outdoor

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil)

Update and Revision

Revision Number: 0.138 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.138 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
716SNS1P11PL-25 Gray 612825399810