Product Number: DB59U-50

Double Bubble RG-59 "F" Coax Compression Connector Bulk Pack

Double Bubble RG59 Universal "F" connector, fits standard, tri-shield and quad-shield coaxial cable. Compression design that molds the metal completely around the cable. 50 Pack. 50 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

50 per package

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz 30 dB Return Loss < 1.07 VSWR
DC-2 GHz 30 dB Return Loss < 1.10 VSWR
DC-3 GHz 30 dB Return Loss < 1.16 VSWR

Connector System Compatibility

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

Double Bubble

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PS59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0339 inch

Cable Dielectric Diameter Limits

.144 - .157 inch

Cable Outer Jacket Diameter Limits

.232 - .273 inch

RG Type

59

Series Type

59

EU CE Mark

Yes

Suitability - Indoor

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.50 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.50 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
DB59U-50 No Color 845671000382