Product Number: EX11RAFM B25

EX SERIES SignalTight RIGHT-ANGLE RG11 F COAX UNIVERSAL COMPRESSION CONNECTOR

EX SERIES SignalTight RIGHT-ANGLE RG11 F COAX UNIVERSAL COMPRESSION CONNECTOR, Fits 60% through Quad Shield Coax, Connectors sold as Packages of 25

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Drop, Series 11, Premises, CCTV, Security Cameras, Video

Operating Temperature Range

-40C to 60C

RG Type

11

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.182 Revision Date: 10-28-2025

Update and Revision

Revision Number: 0.182 Revision Date: 10-28-2025