Product Number: EX6XLPLPLUS B50

EX SERIES SignalTight RG6 PLENUM F COAX UNIVERSAL COMPRESSION CONNECTOR

EX SERIES SignalTight RG6 PLENUM F COAX UNIVERSAL COMPRESSION CONNECTOR, Fits 60% through Quad Shield Coax, Connectors sold as Packages of 50

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Drop, Series 6, Indoor, Premises, CCTV, Security Cameras, Video

Impedance

Nominal Characteristic Impedance
75 Ohm

RG Type

6

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

Notes

Rated Frequency: 0 - 3000 MHz

Update and Revision

Revision Number: 0.193 Revision Date: 10-28-2025

Update and Revision

Revision Number: 0.193 Revision Date: 10-28-2025