Product Number: FSNS59U-25

ProSNS RG-59 "F" Coax Compression Connector

ProSNS RG59 "F" male coax connector, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX59XL. For product information please visit: https://products.ppc-online.com/product/ex-ex59xl/

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel/Tin Plated Brass
Tin Plated Brass
Ethylene Propylene
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
≥ -30 dB up to 1 GHz typical

Electrical Characteristics Notes

Insertion Loss: ≤ -0.2 dB up to 1 GHz typical, RFI Shielding: -85 dB typical (60% bonded foil), Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, Moisture Migration: Passes ANSI/SCTE 60 2010

Operating Temperature Range

-40 ºF (-40 ºC) to 140 ºF (60 ºC)

Connector System Compatibility

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Red

Locking

No

Tool Compatibility

CPLCCT-SLMR, CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0339 inch

Cable Dielectric Diameter Limits

.144 - .157 inch

Cable Outer Jacket Diameter Limits

.232 - .273 inch

Cable Insertion Force

20 lbs. maximum

Cable Retention Force

40 lbs. minimum per SCTE IPS SP-401

RG Type

59

Series Type

59

EU CE Mark

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.269 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.269 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
FSNS59U-25 No Color 845671002621