Product Number: FSNS59URA-25

ProSNS RG-59 "F" Right Angle Coax Compression Connector

ProSNS RG59 Universal "F" male, right angle connector. Non-blind entry with polymer compression sleeve for easy insertion & lowest possible tool compression force. Fits most RG59 standard through quad-shield cables. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel/Tin Plated Brass
Tin Plated Brass
Ethylene Propylene
Nickel/Tin Plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
-30 dB up to 1 GHz typical

Electrical Characteristics Notes

Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, Moisture Migration: Passes ANSI/SCTE 60 2010, RFI Shielding: -85 dB typical (60% bonded foil), Insertion Loss: < -0.2 dB up to 1 GHz typical

Operating Temperature Range

-40 ºF (-40 ºC) to 140 ºF (60 ºC)

Connector System Compatibility

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Red

Locking

No

Tool Compatibility

CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0339 inch

Cable Dielectric Diameter Limits

.144 - .157 inch

Cable Outer Jacket Diameter Limits

.232 - .273 inch

Cable Insertion Force

20 lbs. maximum

Cable Retention Force

40 lbs. minimum

RG Type

59

Series Type

59

EU CE Mark

Yes

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.50 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.50 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
FSNS59URA-25 No Color 845671003925