Product Number: RAPLUS S1

RIGHT ANGLE F81 ADAPTER, SIGNALTIGHT, FITS ANY EX SERIES F CONNECTOR

RIGHT ANGLE ADAPTER, SIGNALTIGHT, FITS ANY EX SERIES F CONNECTOR Fits Any F Connector, Sold as Packages of 1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Adapter, Drop, Premises, CCTV, Security Cameras, Video

Impedance

Nominal Characteristic Impedance
75 Ohm

Operating Temperature Range

-40C to 60C

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

Meets SCTE IPS-TP-013 when paired with PPC approved products (Red-dye moisture migration test)

Update and Revision

Revision Number: 0.44 Revision Date: 10-28-2025

Update and Revision

Revision Number: 0.44 Revision Date: 10-28-2025