Product Number: 1506ABHD1

6 GHz RG59 BNC Connector

RG-59, 6 GHz, HD, BNC, Plenum, 1 piece connector

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Packaging

50 per package

Materials

Description Material
Nut Brass, Nickel Plated
Body Brass, Nickel Plated
Contact Brass, Gold Plated
Insulator PTFE

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-1485 15 dB
1485-3000 10 dB
3000-4500 7 dB

Electrical Characteristics Notes

SMPTE 2081-1 Return Loss or better to 4.5 GHz

Connector System Compatibility

Coax

Connector Interface Type

BNC

Connector Series Name

HD

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PSA59/6 (strip)

Termination Type

Compression

RG Type

59

Environmental Space

Indoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

Suitability - Indoor

Yes

Suitability - Outdoor

No

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Update and Revision

Revision Number: 0.120 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.120 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
1506ABHD1 Red 845671002393