Product Number: DB1BNC-25

Double Bubble Mini RGB BNC Coax Compression Connector 25-26 AWG

Double Bubble Mini (25-26 AWG) BNC connector, fits most brands of RGB/mini coaxial cable. Compression design that molds the metal completely around the cable. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Return Loss

Frequency [MHz]
DC-1 GHz 36 dB Return Loss < 1.03 VSWR
DC-2 GHz 32 dB Return Loss < 1.05 VSWR
DC-3 GHz 26 dB Return Loss < 1.10 VSWR

Connector System Compatibility

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

Double Bubble

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PS59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.015 - .025 inch

Cable Dielectric Diameter Limits

.065 - .078 inch

Cable Outer Jacket Diameter Limits

.095 - .110 inch

Environmental Space

Indoor/Outdoor

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.131 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.131 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
DB1BNC-25 No Color 845671001761