Product Number: DB59BNCU-25

Double Bubble RG-59 BNC Coax Compression Connector

Double Bubble RG59 Universal BNC connector, fits standard, tri-shield and quad-shield coax. Compression design that molds the metal completely around the cable. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Description Material
Body Nickel plated Brass
Contact Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz 36 dB Return Loss 1.03VSWR
DC-2 GHz 32 dB Return Loss 1.05VSWR
DC-3 GHz 26 dB Return Loss 1.10VSWR

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

Double Bubble

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0339 inch

Cable Dielectric Diameter Limits

.144 - .157 inch

Cable Outer Jacket Diameter Limits

.232 - .273 inch

RG Type

59

Environmental Space

Indoor/Outdoor

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.130 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.130 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
DB59BNCU-25 No Color 845671000061