Product Number: DB6U-50

Double Bubble RG-6 "F" Coax Compression Connector Bulk Pack

Double Bubble RG6 Universal "F" type connector, fits standard, tri-shield and quad-shield coax cable. Compression design that molds the metal completely around the cable. 50 pack. 50 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

50 per package

Number of Pieces

1

Materials

Material
Nickel plated Brass

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz 30 dB Return Loss < 1.07 VSWR
DC-2 GHz 25 dB Return Loss < 1.10 VSWR
DC-3 GHz 24 dB Return Loss < 1.16 VSWR

Connector System Compatibility

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

Double Bubble

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PS59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0399 - .0418 inch

Cable Dielectric Diameter Limits

.180 - .193 inch

Cable Outer Jacket Diameter Limits

.265 - .305 inch

RG Type

6

Series Type

6

EU CE Mark

Yes

Suitability - Indoor

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.112 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.112 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
DB6U-50 No Color 845671000399