Product Number: FSNS15BNC-25

ProSNS Mini BNC Coax Compression Connector 22-24 AWG

ProSNS Mini (22-24 AWG) BNC male connector for coaxial cable. Non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. Fits brands of 22-24 AWG coaxial cables. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EXMBNC. For product information please visit: https://products.ppc-online.com/product/signaltight-exm-bnc/

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Description Material
Nut Nickel/Tin Plated Brass
O-Ring Ethylene Propylene
Body Nickel/Tin Plated Brass
Contact Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
Minimum -30 dB to 3 GHz

Electrical Characteristics Notes

Operating Voltage: 90V (at 60 Hz continuous AC)

Operating Temperature Range

-40°F (-40°C) to 140°F (60°C)

Connector System Compatibility

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

ProSNS

Tool Compatibility

CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

RG Type

Mini 59

Environmental Space

Indoor/Outdoor

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

Yes

Notes

Bandwidth: 0 MHz to 3 GHz

Update and Revision

Revision Number: 0.274 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.274 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
FSNS15BNC-25 No Color 845671004403