Product Number: FSNS59BNCPL3-25

ProSNS RG-59 Plenum BNC Coax Compression Connector 23 AWG

ProSNS RG59 Plenum BNC connector fits 23 AWG only, non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel/Tin Plated Brass
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
Return Loss: ≥ -30 dB up to 1 GHz typical

Electrical Characteristics Notes

RFI Shielding: -85 dB typical (60% bonded foil), Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, Insertion Loss: ≤ -0.2 dB up to 1 GHz typical

Operating Temperature Range

-40 ºF (-40 ºC) to 140 ºF (60 ºC)

Connector System Compatibility

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Red

Locking

No

Tool Compatibility

CPLCCT-SLMR, CPSNSCT-596 (compression), PS59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.021 - .025 inch

Cable Dielectric Diameter Limits

.130 - .135 inch

Cable Outer Jacket Diameter Limits

.185 - .195 inch

Cable Insertion Force

20 lbs. maximum

Cable Retention Force

40 lbs. minimum per SCTE IPS-SP-401

RG Type

59

Series Type

59

EU CE Mark

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.51 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.51 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
FSNS59BNCPL3-25 No Color 845671003727