Product Number: AX104501

10GX SHIELDED KEYCONNECT RJ45 COUPLER

10GX Shielded RJ45 Coupler, Category 6A, KeyConnect, Gray

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

BDN Shielded System 10GX, TIA Category 6A, 10GBASE-T, Support Power over Ethernet (up to 100W), Cisco UPOE (up to 60W) and Power over HDBase-T (up to 100W)

Overall Height

0.889

Overall Width

0.638 in

Overall Depth

1.516 in

Wiring Scheme

T568A/B-T568A/B

Weight

0.380 lbs

Materials

Description Material Type
Front Connection Flexible PCB with 50 µ inch Gold over Nickel Flexible PCB
Rear Connection Flexible PCB with 50u inch Gold over Nickel Flexible PCB
Connector Body Metal

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Connector System Compatibility

KeyConnect

Plug /Jack Compatibility

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

750 cycles

Connector/Hardware Retention

20 lbs

Data Category

Category 6A

TIA/EIA Compliance

TIA 568.2-D, Category 6A - ISO/IEC 11801-1

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

KeyConnect Shielded Modular Patch Panel, 10GX Shielded Patch Cord, 10GX Shielded Pre-Terminated Cable Assembly

Update and Revision

Revision Number: 0.25 Revision Date: 09-02-2025

Update and Revision

Revision Number: 0.25 Revision Date: 09-02-2025