Product Number: AX104562

Modular Connectors - 10GX Shielded KeyConnect Modular Jack

10GX Shielded KeyConnect Modular Jack, Category 6A, RJ45

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

IBDN Shielded System 10GX, TIA Screened Category 6A, ISO Class EA, 10GBASE-T

Height

1.000 in

Width

0.675 in

Depth

1.570 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag.

Weight

0.048 lbs

Materials

Description Material Type
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating RJ45
Rear Connection Phosphor Bronze with Tin Plating over Nickel IDC
Connector Body Metal

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Storage Temperature Range

-40°C to +75°C

Operating Temperature Range

-10°C to +60°C

Footprint/Type

KeyConnect

Tool Compatibility

Tool Less

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection Durability

750 cycles

Termination Rear Connection Durability

20 terminations

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

TIA/EIA Compliance

Category 6A - TIA 568.C.2, Class EA - ISO/IEC 11801:2002 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

Related Parts

Wire Cap, 1 cable Tie

Notes

IDC Wire Gauge: 22~24 AWG. Max cable OD 8.55mm (0.336 in.) May not be compatible with all Belden faceplates. Please contact Belden Technical Support for compatibility verification.

Update and Revision

Revision Number: 0.39 Revision Date: 07-21-2025

Update and Revision

Revision Number: 0.39 Revision Date: 07-21-2025