Product Number: E100502

Connectors, DataTuff® Industrial Modular Jack, Cat5e, FTP, IP67

DataTuff® Industrial Modular Jack Cat5e FTP. Suitable for use in IP67 installation.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Notes

IDC Wire Gauge: 22 ~ 26 AWG - Max. Mounting Wall Thickness 0.035 in. (0.9 mm). This component requires a keyed panel knockout. Please refer to the installation guide for more details

Update and Revision

Revision Number: 0.198 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.198 Revision Date: 04-04-2025


Part Numbers

Item # Color
E100502 010S1 Black