Product Number: REVConnect CAT6+ Shielded Jack

REVConnect CAT6+ Shielded Jack

REVConnect CAT6+ Shielded Jacks are available in single packs and 24 bulk packs.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

2400 Shielded System, TIA Category 6, ISO Class E, 1GBASE-T

Overall Height

0.94 in

Overall Width

1.19 in

Overall Depth

1.63 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag.

Weight

0.048 lbs

Materials

Description Material Type
Front Connection Copper Clad Flexible PCB, 50uin Gold plated contacts over Nickel RJ45
Rear Connection Copper alloy, Gold plated contacts over Nickel REVConnect
Connector Body Nickel plated zinc alloy diecast

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

REVConnect

Tool Compatibility

REVConnect Termination Tool (p/n RVUTT01)

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

20 cycles

Cable/Connector Retention

15 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568.C.2, Category 6 - ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Other Standards

IEC 60603-7

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Related Parts

Compatible with Shielded KeyConnect Patch Panels 24p and 48p, Compatible with KeyConnect Faceplates, Adapters, Boxes

Included Parts

1 Cat 6+ Shielded REVConnect Jack; 1 REVConnect Cable Manager and Cap; 1 Installation Guide

Notes

Please see Installation Guide PX106435.

Update and Revision

Revision Number: 0.436 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.436 Revision Date: 02-20-2026


Part Numbers

Item # Color Packaging
RV6MJKSME-B24 Metal Bulk Pack (24)
RV6MJKSME-S1 Metal Single Pack