Product Number: 90000005

CAT 6 Shielded Field Terminable Plug

CAT 6 Shielded Field Terminable Plug Individually Packed in Single Plastic Bag

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Conductor Table Notes

Conductor Type : Stranded & Solid

Conductor Size

22 ~ 26 AWG

Insulation

Nominal Diameter
1.6 mm

Outer Jacket

Nominal Diameter
6.0 - 8.0 mm

Packaging

Individually packaged in a plastic bag.

Weight

16.5 g

Materials

Description Material
Plug Housing Zinc-alloy full shielded
Contact Blade Phosphor bronze alloy plated with 50 micro-inch of Gold
IDC Phosphor Bronze alloy with 100 micro-inch 100% Sn Alloy

Insulation Resistance

500 mΩ min. 100 D.C

Max Contact Resistance

20 mOhm

Voltage

Description Dielectric Withstand Voltage
Dielectric withstanding Voltage 1000 D.C or A.C. Peak
Contact to Contact 1500V D.C or A.C Peak

Operating Temperature Range

-10°C To +60°C

Termination Type

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Re-termination

Termination Rear Connection Durability

Max. 20 cycles

Protection Degree / IP Rating**

IP20

ANSI Compliance

ANSI/TIA 568.2-D

Other Standards

CC-Link IE Field, CC-Link IE TSN

EU Directive 2011/65/EU (RoHS 2)

Yes

Included Parts

CAP module and nut module

Update and Revision

Revision Number: 0.41 Revision Date: 11-14-2024

Update and Revision

Revision Number: 0.41 Revision Date: 11-14-2024