Product Number: REVConnect Dust Caps for Jacks

REVConnect Dust Cover Caps for Jacks

REVConnect Dust Caps for Jacks are available in several colors in a bulk pack of 24.

  • Availability:
    Global
  • Status:
    Active

Specifications

Overall Height

0.634 in

Overall Width

0.571 in

Overall Depth

0.181

Packaging

24 covers bulk packaged in a cardboard box.

Weight

0.001 lbs

Materials

Material
Plastic

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

REVConnect

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible with Belden's REVConnect jacks

Update and Revision

Revision Number: 0.167 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.167 Revision Date: 02-20-2026


Part Numbers

Item # Color Packaging UPC
RVUDCAL-B24 Almond 24 covers bulk packaged in a cardboard box. 611589205368
RVUDCBK-B24 Black 24 covers bulk packaged in a cardboard box. 611589205382
RVUDCBL-B24 Blue 24 covers bulk packaged in a cardboard box. 611589205450
RVUDCBR-B24 Brown 24 covers bulk packaged in a cardboard box. 611589205405
RVUDCGY-B24 Gray 24 covers bulk packaged in a cardboard box. 611589205351
RVUDCGN-B24 Green 24 covers bulk packaged in a cardboard box. 611589205443
RVUDCIV-B24 Ivory 24 covers bulk packaged in a cardboard box. 611589205399
RVUDCOR-B24 Orange 24 covers bulk packaged in a cardboard box. 611589205429
RVUDCPR-B24 Purple 24 covers bulk packaged in a cardboard box. 611589205467
RVUDCRD-B24 Red 24 covers bulk packaged in a cardboard box. 611589205412
RVUDCEW-B24 White 24 covers bulk packaged in a cardboard box. 611589205375
RVUDCYL-B24 Yellow 24 covers bulk packaged in a cardboard box. 611589205436

Resources

Resources