Breakout Kits

Field breakout kits are available to provide a durable 900 μm coating for 250 μm fibers to ensure optimal retention, flex and twist support without sacrificing the outdoor performance of loose-tube cables or the small diameter of Mini-Distribution Cables/OptiTuff Cables.

Features & Benefits

  • Allows for an easy transition from 250 μm to 900 μm
  • Ensure Durable, Rugged Installation on 250 μm Fiber
FX Breakout Kits
DescriptionPart #Technical Data Sheet
Breakout Kit for 2.0 mm Subunits, 6-fiber, 1-PackAX101100Technical detail
Breakout Kit for 3.0 mm Subunits, 12-fiber, 1-PackAX101101Technical detail
Breakout Kit for 5.2 mm Subunits (Central Tube), 6-fiber, 1-PackAX104695Technical detail
Breakout Kit for 5.2 mm Subunits (Central Tube), 12-fiber, 1-PackAX104696Technical detail

OptiTuff Breakout Kits

OptiTuff® Breakout Kits
DescriptionPart #Technical Data Sheet
OptiTuff Mini Fiber Cable Transition Kit 2f x 2 mm High Yellow AX109696Technical detail
OptiTuff Mini Fiber Cable Transition Kit 2f x 2 mm Erika VioletAX109697Technical detail
OptiTuff Breakout Kit for 4.0 mm, 2 x 900 µm AX109698Technical detail
OptiTuff Mini Fiber Cable Transition Kit 6f/12f/24f x 3 mm YellowAX109699Technical detail
OptiTuff Mini Fiber Cable Transition Kit 6f/12f/24f x 3 mm Erika VioletAX109700Technical detail
OptiTuff Mini Fiber Cable Transition Kit 24f to 2 x 3 mm YellowAX109701Technical detail
OptiTuff Mini Fiber Cable Transition Kit 24f to 2 x 3 mm Erika VioletAX109702Technical detail
OptiTuff Breakout Kit for 4.0 mm, 6 x 900 µm AX109703Technical detail
OptiTuff Breakout Kit for 4.0 mm, 12 x 900 µmAX109704Technical detail
Breakout Kits