Product Number: A0318904

Organizer Tray Assembly

FiberExpress Splice Organizer Kit with 12 inches tray

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.952 lbs

Height

0.700 in

Width

4.70 in

Length

12.00 in

Max Capacity

36 F

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material Color
Splice Tray Plastic White

MII Order #39 (China RoHS)

EUP 50

Included Parts

Fiber Support Tube, Tie Wraps, Y-Connector, Protecting Tube, Wire Ground Clip, Bond Clamps, Connector Bridging, Wire Markers, Oganizer Tray 12"

Related Parts

FiberExpress Rack Mount And Wall Mount Patch Panels

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.232 Revision Date: 03-06-2025

Update and Revision

Revision Number: 0.232 Revision Date: 03-06-2025