Product Number: AX105931

Long Bracket/Bar Kit for KeyConnect Patch Panel

Long Bracket/Bar Kit for KeyConnect Patch Panel

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

The long bracket and bar kit is used for AX106504-AP & AX106505-AP to streamline cable routing on a KeyConnect style patch panel

Mechanical Tests

Description

Materials

Material Color
Steel Black

Notes

Surface: Low gloss textured black finish, Maximum static load rated 10kg

Update and Revision

Revision Number: 0.26 Revision Date: 07-16-2025

Update and Revision

Revision Number: 0.26 Revision Date: 07-16-2025