Product Number: FX Fusion Fam 2 Splice Holder

FX Fusion Family 2 Splice Holder

FiberExpress Fusion Splice Holder for Family-2

  • Availability:
    Global
  • Status:
    Active

Specifications

Mechanical Specifications

Operating Temp Range -40° to 75°C
Storage Temp Range -40° to 85°C

Mechanical Tests

Description

Termination Style

Splice-On

Operating Temperature Range

-40° to 75°C

Storage Temperature Range

-40° to 85°C

Packaging

Single Pack

Update and Revision

Revision Number: 0.263 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.263 Revision Date: 02-20-2026


Part Numbers

Item # Color Packaging UPC
FXFSSHFM2 Black Single Pack 611589224703