Product Number: FX Fusion Precision Tool Kit

FiberExpress Fusion Precision Tool Kit

FiberExpress Fusion Precision Tool Kit

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Indoor termination of fiber cables: Patch panels, Communication outlets, Fiber-to-the-desk, Distribution frames, Direct termination to equipment, Fiber cable repair, Campus, Customer premise / Access network.

Weight

3.5 kg

Overall Height

14 in

Overall Width

15 in

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Included Parts

Installation Pouch, Fiber/Cable Stripper, Tweezers, Pen Marker, Alcohol Wipes, Scissors, Waste Bottle, Safety Glasses, Fiber Precision Cleaver,Installation Card, Component Checklist, Jacket Slitter

Related Parts

FX Fusion Connectors

Packaging

The carrying case is individually packaged in a cardboard box.

Update and Revision

Revision Number: 0.291 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.291 Revision Date: 10-23-2025


Part Numbers

Item # Color UPC
FXFSTOPTK Black 611589217392