Product Number: XHD-SPLT-KIT04

XHD SPLICE TRAY KIT FOR 144F

XHD SPLICE TRAY KIT FOR SINGLE FIBER SPLICING, 144F, BLACK FINISH, 4 x 36F SPLICE TRAYS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.4 lbs

Overall Height

1.47 in

Overall Width

15.92 in

Overall Length

5.5 in

Max Capacity

144 F

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material
Splice Tray Aluminum
Spool Polypropylene

MII Order #39 (China RoHS)

EUP 50

Included Parts

2 x Nut, 2 x Lock washer, 2 x Spool, 4 x Splice Tray

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.8 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.8 Revision Date: 10-23-2025