Product Number: FT4Kx9SHFS01

FX Fusion Splice-On Connector OM3/4 LC Keyed 900μm Short Boot

FX Fusion Splice-On Connector, OM3/4, LC Keyed, 900µm Tight Buffer, Short Boot with Various Key Color Housings

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OM4

Weight

0.021 lbs

Overall Length

47.18 mm

Inner Jacket

Inner Jacket

Mechanical Specifications

Test TIA 568.3-D (MM)

Maximum Insertion Loss

0.20 dB

Minimum Reflectance

-25 dB

Minimum Reflectance @ 1550nm

-25 dB

Mechanical Tests

Description

Termination Style

Splice-On

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic White
Connector Front Housing Plastic See Table Below
Connector Rear Housing Nickel plated zinc alloy diecast Metal
Ferrule Zirconia-Ceramic White

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Included Parts

900 µm short boot, protective ferrule cap, splice protection sleeve, front housing, spring

Related Parts

FX Pigtails.

Packaging

Single Pack

Notes

This connector is compatible with all patch panel termination methods, including adapter frames and splice cassettes. For workstation outlet applications, ensure there is adequate space to maintain the minimum bend radius of the fiber. This product is not compatible with KeyConnect Side-Entry Boxes (AX104132 & AX104133). For more information, please contact Belden Technical Support.

Update and Revision

Revision Number: 0.34 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.34 Revision Date: 10-24-2025


Part Numbers

Item # Color Packaging
FT4K99SHFS01 Aqua Single Pack
FT4K49SHFS01 Black Single Pack
FT4K69SHFS01 Blue Single Pack
FT4KA9SHFS01 Brown Single Pack
FT4K29SHFS01 Green Single Pack
FT4K59SHFS01 Orange Single Pack
FT4K19SHFS01 Red Single Pack
FT4K89SHFS01 Rose Single Pack
FT4KB9SHFS01 Slate Single Pack
FT4K79SHFS01 Violet Single Pack
FT4KC9SHFS01 White Single Pack
FT4K39SHFS01 Yellow Single Pack