Product Number: FT5LC9SHFS01

FX Fusion Splice-On Connector, OM5, LC Simplex, 900µm Tight Buffer, Short Boot

FX Fusion Splice-On Connector, OM5, LC Simplex, 900µm Tight Buffer, Short Boot, Lime Green Housing

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OM5

Weight

0.021 lbs

Overall Length

47.18 mm

Inner Jacket

Inner Jacket

Mechanical Specifications

Test TIA 568.3-D (MM)

Maximum Insertion Loss

0.20 dB

Minimum Reflectance

-25 dB

Minimum Reflectance @ 1550nm

-25 dB

Mechanical Tests

Description

Termination Style

Splice-On

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic White
Connector Front Housing Plastic Lime Green
Connector Rear Housing Nickel plated zinc alloy diecast Metal
Ferrule Zirconia-Ceramic White

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Included Parts

900 µm short boot, protective ferrule cap, splice protection sleeve

Related Parts

FX Pigtails.

Packaging

Single Pack

Notes

This connector is compatible with all patch panel termination methods, including adapter frames and splice cassettes. For workstation outlet applications, ensure there is adequate space to maintain the minimum bend radius of the fiber. This product is not compatible with KeyConnect Side-Entry Boxes (AX104132 & AX104133). For more information, please contact Belden Technical Support.

Update and Revision

Revision Number: 0.32 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.32 Revision Date: 10-24-2025