Product Number: FT5SC900FS01

Modular Connectors - FX FUSION SC CONNECTOR

FX FUSION SPLICE-ON CONNECTOR, OM5, SC SIMPLEX, 900UM TIGHT BUFFER/250UM, LIME GREEN HOUSING, 1/PACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OM5

Weight

0.047 lbs

Overall Height

8.95 mm

Overall Width

8.20 mm

Overall Length

70.63 mm

Mechanical Specifications

Test TIA 568.3-D (MM)
Operating Temp Range -40°C to 75°C
Storage Temp Range -40°C to 85°C

Maximum Insertion Loss

0.2 dB

Minimum Reflectance @ 1550nm

-25 dB

Mechanical Tests

Description

Operating Temperature Range

-40°C to 75°C

Storage Temperature Range

-40°C to 85°C

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic Opaque
Connector Front Housing Plastic Lime Green
Connector Rear Housing Nickel plated zinc alloy diecast
Ferrule Zirconia-Ceramic White

TIA/EIA Compliance

TIA 568-3

MII Order #39 (China RoHS)

EUP 50

Included Parts

900 µm boot, protective ferrule cap, splice protection sleeve

Related Parts

FX Splice-On Installation Kit, FX Pigtails. Not to be used with Breakout kits.

Packaging

One (1) connector per pack, each in a dust and moisture resistant clam-shell package

Update and Revision

Revision Number: 0.23 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.23 Revision Date: 10-24-2025