Product Number: FTSSB900FS01

FX Fusion Splice-On Connector, OS2 SC-APC Simplex 900μm

FX FUSION SPLICE-ON CONNECTOR, OS2, SC/APC SIMPLEX, 900µm TIGHT BUFFER/250µm, GREEN HOUSING, 1/PACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OS2

Weight

0.047 lbs

Mechanical Specifications

Test GR-326-CORE/1081-CORE (SM)
Intermateability Requirement FOCIS compliant with latest revision of TIA-604-3 (SC)
Operating Temp Range -40° to 75°C
Storage Temp Range -40° to 85°C
Durability 200 cycles at 3 ft.
Cable retention, straight pull 0.51 kg
Cable retention, 90 degree pull 0.20 kg
Flex 0.20 kgf
Twist 0.20 kg
Transmission with Applied Load 0.7 kgf (0° & 90°), 0.25kgf (135°)

Maximum Insertion Loss

0.3 dB

Minimum Reflectance @ 1550nm

-65 dB

Mechanical Tests

Description

Termination Style

Splice-On

Durabilities@Termination1

200 cycles at 3 ft.

Operating Temperature Range

-40° to 75°C

Storage Temperature Range

-40° to 85°C

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic Opaque
Connector Front Housing Plastic Green
Connector Rear Housing Nickel plated zinc alloy diecast
Ferrule Zirconia-Ceramic

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Included Parts

900 µm boot, protective ferrule cap, splice protection sleeve

Related Parts

FX Splice-On Installation Kit, FX Pigtails. Not to be used with Breakout kits.

Packaging

One (1) connector per pack, each in a dust and moisture resistant clam-shell package

Update and Revision

Revision Number: 0.42 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.42 Revision Date: 02-12-2025