Product Number: FX Fusion OS2 SC-APC SX 900

FX Fusion Splice-On Connector, OS2 SC-APC Simplex 900μm

FX Fusion Splice-On Connector, OS2, SC/APC Simplex, 900µm Tight Buffer, Green Housing

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor, Outdoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OS2

Weight

0.021 kg

Overall Height

9.652 mm

Overall Length

79.756 mm

Mechanical Specifications

Test GR-326-CORE/1081-CORE (SM)
Intermateability Requirement FOCIS compliant with latest revision of TIA-604-3 (SC)
Operating Temp Range -40° to 75°C
Storage Temp Range -40° to 85°C
Durability 500 Insertions
Cable retention, straight pull 0.51 kg
Cable retention, 90 degree pull 0.2 kg
Flex 0.20 kg
Twist 0.20 kg
Transmission with Applied Load 0.7 kgf (0° & 90°), 0.25kgf (135°)

Maximum Insertion Loss

0.30 dB

Minimum Reflectance

-65 dB

Minimum Reflectance @ 1550nm

-65 dB

Mechanical Tests

Description

Termination Style

Splice-On

Durabilities@Termination1

500 Insertions

Operating Temperature Range

-40° to 75°C

Storage Temperature Range

-40° to 85°C

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic Opaque
Connector Front Housing Plastic Green
Connector Rear Housing Nickel plated zinc alloy diecast Metal

TIA/EIA Compliance

TIA 568.3

Included Parts

2 mm boot, protective ferrule cap, splice protection sleeve

Related Parts

FX Splice-On Installation Kit, FX Pigtails.

Packaging

Single Pack

Update and Revision

Revision Number: 0.293 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.293 Revision Date: 10-21-2025