Product Number: FX Brilliance OM1 LC Keyed

FX Brilliance OM1 LC Keyed Connector

FX Brilliance Universal OM1 LC Keyed Mechanical Connector

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Indoor termination of fiber cables: Patch panels, Communication outlets, Fiber-to-the-desk, Distribution frames, Campus, Customer premise, Access network, Data Centers

Fiber Cable Construction

Fiber Type
OM1

Mechanical Specifications

Test TIA 568.3-D (MM)
Intermateability Requirement Compliant with TIA/EIA-604-10A (FOCIS 10)
Operating Temp Range -40°C to +75°C
Storage Temp Range -40°C to +60°C
Durability 500 cycles, less than 0.2 dB change, FOTP-21

Maximum Insertion Loss

0.50 dB

Typical Insertion Loss

0.20 dB

Minimum Reflectance @ 1550nm

-25 dB

Mechanical Tests

Description

Termination Style

Mechanical

Durabilities@Termination1

500 cycles, less than 0.2 dB change, FOTP-21

Operating Temperature Range

-40°C to +75°C

Storage Temperature Range

-40°C to +60°C

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic Opaque
Connector Body Plastic Beige
Ferrule Ceramic

TIA/EIA Compliance

TIA 568-C.3

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA

Included Parts

900 µm boot, dust cap

Related Parts

FiberExpress Brilliance installation kits, Breakout kits

Packaging

Individually packaged in a sealed plastic bag. Twenty-five (25) connectors come in a dust and moisture resistant blister package.

Notes

Refer to Installation Guide PX105234 for installation procedures. Supplied with FiberExpress Brilliance installation kit. Fiber can be reterminated up to 5 times with the same connector.

Update and Revision

Revision Number: 0.56 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.56 Revision Date: 02-20-2026


Part Numbers

Item # Color Packaging UPC
AX105224-B25 Aqua 25-Pack 611589105965
AX105219-B25 Black 25-Pack 611589105910
AX105221-B25 Blue 25-Pack 611589105934
AX105225-B25 Brown 25-Pack 611589105972
AX105217-B25 Green 25-Pack 611589105897
AX105220-B25 Orange 25-Pack 611589105927
AX105216-B25 Red 25-Pack 611589105880
AX105223-B25 Rose 25-Pack 611589105958
AX105226-B25 Slate 25-Pack 611589105989
AX105222-B25 Violet 25-Pack 611589105941
AX105227-B25 White 25-Pack 611589105996
AX105218-B25 Yellow 25-Pack 611589105903