Product Number: FTSSC900PR06

FX PIGTAIL OS2 SC_SX TB_900 COLOR-CODED_06F 2M

FX FIELD-TERMINATION PIGTAIL, OS2, SC SIMPLEX, TIGHT BUFFER 900 UM, COLOR-CODED 6-FIBER, 2M, BLUE CONNECTOR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms and Telecommunications Rooms

Fiber Type

OS2

Fiber Core Diameter

9 µm

Fiber Count

6

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Ferrule Boot Material Boot Color
Connector A (Inside End) SC Simplex Plastic Zirconia Ceramic Rubber Blue

Assembly Cable

Cable Nominal OD
0.9 mm

Measurement

Overall Assembly Length Packaging
2 meters Individually packaged in a plastic bag.

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 5 meters +0.3 / -0 meter
5.1 to 20 meters +0.4 / -0 meter
over 20 meters +1.3 / -0 meter

Armor Type and Material

No Armor

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) SC Simplex 0.25 dB -55 dB

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

N/A

UL Rating

Non Rated

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames

Update and Revision

Revision Number: 0.259 Revision Date: 01-07-2026

Update and Revision

Revision Number: 0.259 Revision Date: 01-07-2026


Part Numbers

Item # UPC
FTSSC900PR06 611589157445
FTSSC900PR06 611589157445