Product Number: 0985 342 800

Fast Ethernet Cat5e Data Double-Ended Cordset, male straight black RJ45 to male straight black RJ45, shielded, PUR green cable, 4-wires, 4x0.34 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset, male straight black RJ45 to male straight black RJ45, shielded, PUR green cable, 4-wires, 4x0.34 mm²

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Family

Data Connectors

Connector Type

RJ45 Male

Shielding Type

Shielded

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

RJ45

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

4

Coding, Side 1

RJ45

Ambient Temperature (Operation)*

- 20 °C + 70 °C

Protection Degree / IP Rating**

IP20

Housing Material

Copper alloy PC - Polycarbonate, UL 94V-2 rated

Attachment Plating

Gold Plating in contact area

Cable Number

342

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

Minimum 2 Million

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.58 ± 0.10 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C + 80 °C

Flammability Class (Cable Jacket)

FT-2

Core Colors

White, Blue, Yellow & Orange

Side 2 Product Sub Family

RJ45

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

4

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 20 °C + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

Copper alloy PC - Polycarbonate, UL 94V-2 rated

Attachment Plating, Side 2

Gold Plating in contact area

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.12 Revision Date: 07-13-2023

Update and Revision

Revision Number: 0.12 Revision Date: 07-13-2023