Product Number: 0985 S4742 100

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight D-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 4 A; TPE green cable, 4-wires, 0.38 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight D-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 4 A; TPE green cable, 4-wires, 0.38 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding, Side 1

D

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

542

Conductor Size

0.38 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 30 mm

Minimal Bending Radius (Flexible Inst)

˃ 60 mm

Cycles (Bending)

˃ 5 M

Conductor Material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.50 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 40 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

Flammability Class (Cable Jacket)

CM (UL 1685)

Cable Characteristics

Exclusion of dangerous materials; Sunlight resistance: UL 1581 sec. 1200

Core Colors

white, blue, yellow, orange

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Oil Resistance

UL OIL RES I

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.57 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.57 Revision Date: 02-20-2026


Part Numbers

Item # Item Description Cable Length
8400 0985 S4742 100/0,3 M 0.3 m
4947 0985 S4742 100/0,5 M 0.5 m
3358 0985 S4742 100/0,6 M 0.6 m
3359 0985 S4742 100/1 M 1 m
8009 0985 S4742 100/1,5 M 1.5 m
3360 0985 S4742 100/2 M 2 m
4622 0985 S4742 100/3 M 3 m
3361 0985 S4742 100/4 M 4 m
2051 0985 S4742 100/5 M 5 m
5902 0985 S4742 100/6 M 6 m
5903 0985 S4742 100/7 M 7 m
5904 0985 S4742 100/8 M 8 m
2052 0985 S4742 100/10 M 10 m
8553 0985 S4742 100/12 M 12 m
15275 0985 S4742 100/14 M 14 m
2059 0985 S4742 100/15 M 15 m
15272 0985 S4742 100/18 M 18 m
2060 0985 S4742 100/20 M 20 m
20626 0985 S4742 100/23 M 23 m
2061 0985 S4742 100/25 M 25 m
5412 0985 S4742 100/30 M 30 m
6953 0985 S4742 100/35 M 35 m
2065 0985 S4742 100/40 M 40 m
15539 0985 S4742 100/45 M 45 m
2066 0985 S4742 100/50 M 50 m
9670 0985 S4742 100/60 M 60 m
12685 0985 S4742 100/70 M 70 m
15612 0985 S4742 100/75 M 75 m
12686 0985 S4742 100/80 M 80 m
12687 0985 S4742 100/90 M 90 m