Product Number: 0985 YM57530 100

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a M12 male, straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with teal jacket

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a M12 male, straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with teal jacket

  • Availability:
    Americas
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Knurled Screw

Number of Pins

4

Coding, Side 1

D

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 75 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Type

100

Cable Number

YM57530

Conductor Size

24 AWG

Number of Wires

2 Pair (bonded twisted pairs)

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

3

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Cable Jacket Material

TPE

Cable Jacket Color

Teal

Cable Diameter D

ø 7.62 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.02 ± 0.05 mm

Overall Shield (Cable)

TC Braid 65%

Foil shield

Al Foil 100%

Ambient Temperature (Fixed Installation)

- 40 °C - + 75 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 75 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM 20626, 80C 600 V

Cable Characteristics

NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res

Core Colors

Bonded Twisted pairs: wh/or | wh/gn

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Knurled Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 25 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

Yes

Oil Resistance

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.41 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.41 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
900004138 0985 YM57530 100/1 M
900005233 0985 YM57530 100/0.15M 0.15 m
900004845 0985 YM57530 100/0.3M 0.3 m
900016222 0985 YM57530 100/0.5M 0.5 m
900004846 0985 YM57530 100/0.6M 0.6 m
900004138 0985 YM57530 100/1M 1 m
900004139 0985 YM57530 100/2M 2 m
900004431 0985 YM57530 100/3M 3 m
900004367 0985 YM57530 100/4M 4 m
900004140 0985 YM57530 100/5M 5 m
900004359 0985 YM57530 100/6M 6 m
900004360 0985 YM57530 100/7M 7 m
900004361 0985 YM57530 100/8M 8 m
900005202 0985 YM57530 100/9M 9 m
900004141 0985 YM57530 100/10M 10 m
900004362 0985 YM57530 100/12M 12 m
900004142 0985 YM57530 100/15M 15 m
900004143 0985 YM57530 100/20M 20 m
900004348 0985 YM57530 100/25M 25 m
900004144 0985 YM57530 100/30M 30 m
900004350 0985 YM57530 100/35M 35 m
900004349 0985 YM57530 100/40M 40 m
900004414 0985 YM57530 100/45M 45 m
900004364 0985 YM57530 100/50M 50 m
900004415 0985 YM57530 100/60M 60 m
900004365 0985 YM57530 100/70M 70 m
900016137 0985 YM57530 100/75M 75 m