Product Number: 0985 YM57530-BK 104

Fast Ethernet Cat5e, double-ended cord set, RJ45 male, straight, 8-pin to a M12 female, PG9 panel rear mount, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with black jacket

Fast Ethernet Cat5e, double-ended cord set, RJ45 male, straight, 8-pin to a M12 female, PG9 panel rear mount, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with black jacket

  • Availability:
    Americas
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

42 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

30 V AC/ 42 V DC

Current Rating

1.5 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

RJ45

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Plug

Number of Pins

8 (4 terminated)

Coding, Side 1

RJ45

Mating Cycles

≤ 750

Ambient Temperature (Operation)*

- 40 °C - + 70 °C

Protection Degree / IP Rating**

IP20

Contact Base Material

P / CuSN

Side 1 Contact Plating

Au

Contact Bearer Material

Polycarbonate

Contact Bearer Color

Clear

Molded Body Material

Elastomer Polyolefin

Molded Body Color

Black

Cable Number

YM57530-BK

Conductor Size

24 AWG

Number of Wires

2 Pair (bonded twisted pairs)

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

3

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Cable Jacket Material

TPE

Cable Jacket Color

Black

Cable Diameter D

ø 7.62 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.02 ± 0.05 mm

Overall Shield (Cable)

TC Braid 65%

Foil shield

Al Foil 100%

Ambient Temperature (Fixed Installation)

- 40 °C - + 75 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 75 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM 20626, 80C 600 V

Cable Characteristics

NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res

Core Colors

Bonded Twisted pairs: wh/or | wh/gn

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

Panel Mount PG9 Rear Mount

Attachment Type, Side 2

Internally Threaded

Number of Pins, Side 2

4

Coding, Side 2

D

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 25 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

CuSn, Nickled Plated

Molded Body Color, Side 2

Sliver

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

Yes

Oil Resistance

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.15 Revision Date: 04-25-2023

Update and Revision

Revision Number: 0.15 Revision Date: 04-25-2023


Part Numbers

Item # Item Description Cable Length
900016367 0985 YM57530-BK 104/0.5M 0.5 m