Product Number: 0985 806 101

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to M12 male, teal TPE jacket, 4-pin, 24 AWG, stranded/unshielded cross-over cable with 2 twisted bonded pairs.

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to M12 male, teal TPE jacket, 4-pin, 24 AWG, stranded/unshielded cross-over cable with 2 twisted bonded pairs.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

250V

Current Rating

4 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding, Side 1

D

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

250V

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 75 °C

Protection Degree / IP Rating**

IP68

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper and Tin (CuSn)

Side 1 Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Housing Color

black

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel (Ni)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

806

Conductor Size

24 AWG

Number of Wires

4 (2 twisted pairs)

Minimal Bending Radius (Fixed Inst)

.250"

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Teal

Cable Diameter D

.275"

Wire Insulation Material

PO

Insulated Wire Diameter

.037"

Ambient Temperature (Fixed Installation)

-50°C + 75°C

UL Cable Type

Cat 5e

Flammability Class (Cable Jacket)

UL: CMR / CSA: CMG

Core Colors

White / Orange, White / Green, Orange, Green

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Pin Contact / Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP68

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Phosphorus / Copper and Tin (CuSn)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

Thermoplastic Polyurethane (TPU)

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Brass (Cu/Zn)

Attachment Plating, Side 2

Nickel (Ni)

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.42 Revision Date: 07-28-2025

Update and Revision

Revision Number: 0.42 Revision Date: 07-28-2025


Part Numbers

Item # Item Description Cable Length
900004841 0985 806 101/0.5M 0.5 m
900016125 0985 806 101/1M 1 m
900004068 0985 806 101/2M 2 m
900004246 0985 806 101/5M 5 m
900005277 0985 806 101/10M 10 m
900016017 0985 806 101/15M 15 m