Product Number: 0985 806 102

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to M12 female straight, teal TPE jacket, 4-pin, 24 AWG, stranded/unshielded cable with 2 twisted bonded pairs.

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to M12 female straight, teal TPE jacket, 4-pin, 24 AWG, stranded/unshielded cable with 2 twisted bonded pairs.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

250V

Current Rating

4 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding, Side 1

D

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

250V

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 75 °C

Protection Degree / IP Rating**

IP68

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper and Tin (CuSn)

Side 1 Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel (Ni)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

806

Conductor Size

24 AWG

Number of Wires

4 (2 twisted pairs)

Minimal Bending Radius (Fixed Inst)

.250"

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Teal

Cable Diameter D

.275"

Wire Insulation Material

PO

Insulated Wire Diameter

.037"

Ambient Temperature (Fixed Installation)

-50°C + 75°C

UL Cable Type

Cat 5e

Flammability Class (Cable Jacket)

UL: CMR / CSA: CMG

Core Colors

White / Orange, White / Green, Orange, Green

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP68

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Copper and Tin (CuSn)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

Thermoplastic Polyurethane (TPU)

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Brass (Cu/Zn)

Attachment Plating, Side 2

Nickel (Ni)

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.30 Revision Date: 07-07-2025

Update and Revision

Revision Number: 0.30 Revision Date: 07-07-2025


Part Numbers

Item # Item Description Cable Length
900004552 0985 806 102/0.3M 0.3 m
900004069 0985 806 102/0.5M 0.5 m
900004071 0985 806 102/1M 1 m
900004072 0985 806 102/2M 2 m
900005049 0985 806 102/3M 3 m
900005128 0985 806 102/4M 4 m
900004073 0985 806 102/5M 5 m
900005127 0985 806 102/6M 6 m
900016277 0985 806 102/7M 7 m
900005028 0985 806 102/8M 8 m
900004070 0985 806 102/10M 10 m
900004522 0985 806 102/15M 15 m
900004554 0985 806 102/20M 20 m
900005027 0985 806 102/25M 25 m
900004555 0985 806 102/30M 30 m
900004556 0985 806 102/35M 35 m
900004557 0985 806 102/40M 40 m
900004558 0985 806 102/45M 45 m
900004559 0985 806 102/50M 50 m
900004560 0985 806 102/60M 60 m
900004561 0985 806 102/70M 70 m
900004562 0985 806 102/80M 80 m