Product Number: 0985 806 103

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to RJ45 male, 4-pin, D-coded, 24 AWG, teal TPE jacket, stranded/unshielded cable with 2 twisted bonded pairs.

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to RJ45 male, 4-pin, D-coded, 24 AWG, teal TPE jacket, stranded/unshielded cable with 2 twisted bonded pairs.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

30 V AC / 42 V DC

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Pin Contact / Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

250V

Mating Cycles

≤ 100

Cable Gland

PG 11

Strain-Relief

Cable clamp

Ambient Temperature (Operation)*

- 20 °C - + 60 °C

Protection Degree / IP Rating**

IP68

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper and Tin (CuSn)

Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Housing Color

grey

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel (Ni)

Gasket Material

SBR/NBR, cable gland

Fastening Torque (Cable Gland)

PG11: (250-375) Ncm

Fastening torque (mounting screw)

BZ 2,9x14: (40-50) Ncm

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Accessories to Order Separately

732-045-001, STASI 3, securing clip

Cable Number

806

Conductor Size

24 AWG

Number of Wires

4 (2 twisted pairs)

Minimal Bending Radius (Fixed Inst)

.250"

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Teal

Cable Diameter D

.275"

Wire Insulation Material

PO

Insulated Wire Diameter

.037"

Ambient Temperature (Fixed Installation)

-50°C + 75°C

UL Cable Type

Cat 5e

Flammability Class (Cable Jacket)

UL: CMR / CSA: CMG

Core Colors

White / Orange, White / Green, Orange, Green

Product Sub Family, Side 2

RJ45

Type of Contact / Gender, Side 2

Pin Contact / Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Plug

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 20 °C - + 60 °C

Protection Degree / IP Rating, Side 2**

IP20

Design Standard, Side 2

IEC 60603-7

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Phosphorus / Copper and Tin (CuSn)

Contact Plating, Side 2

Gold

Contact Bearer Material, Side 2

Polycarbonate

Contact Bearer Color, Side 2

Clear

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Elastomer Polyolefin

Molded Body Color, Side 2

Clear

Flammability Class (Molded Body), Side 2

UL 94 HB

RoHS Compliant

yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.42 Revision Date: 07-17-2025

Update and Revision

Revision Number: 0.42 Revision Date: 07-17-2025


Part Numbers

Item # Item Description Cable Length
900005232 0985 806 103/0.15M 0.15 m
900004535 0985 806 103/0.3M 0.3 m
900004074 0985 806 103/0.5M 0.5 m
900004854 0985 806 103/0.6M 0.6 m
900004078 0985 806 103/1M 1 m
900005154 0985 806 103/1.2M 1.2 m
900004082 0985 806 103/2M 2 m
900004079 0985 806 103/2.5M 2.5 m
900004084 0985 806 103/3M 3 m
900004085 0985 806 103/4M 4 m
900004086 0985 806 103/5M 5 m
900004087 0985 806 103/6M 6 m
900004536 0985 806 103/7M 7 m
900004537 0985 806 103/8M 8 m
900004538 0985 806 103/9M 9 m
900004075 0985 806 103/10M 10 m
900004076 0985 806 103/12M 12 m
900004077 0985 806 103/15M 15 m
900016219 0985 806 103/16M 16 m
900004539 0985 806 103/18M 18 m
900004080 0985 806 103/20M 20 m
900016193 0985 806 103/22M 22 m
900016241 0985 806 103/24M 24 m
900004081 0985 806 103/25M 25 m
900016276 0985 806 103/26M 26 m
900016240 0985 806 103/28M 28 m
900004355 0985 806 103/30M 30 m
900016377 0985 806 103/32M 32 m
900004083 0985 806 103/35M 35 m
900016253 0985 806 103/36M 36 m
900004540 0985 806 103/40M 40 m
900004541 0985 806 103/45M 45 m
900004542 0985 806 103/50M 50 m
900004543 0985 806 103/60M 60 m
900004544 0985 806 103/70M 70 m
900004545 0985 806 103/80M 80 m
900005176 0985 806 103/82M 82 m